IESNA:LM-63-2002
[TEST]P1389242
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-760-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29208.0
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
208.3 288.4 448.6 857.2 1874.6 2699.7 3340.6 3877.3 4438.1 5087.0 5912.1 6961.5 8395.5 10838.8 14003.2 17431.9 21373.3 24097.0 
24914.1 23976.8 21837.9 19835.2 17912.5 15541.3 10141.9 5175.1 2747.8 2090.9 1906.6 1874.6 1834.5 1377.9 680.9 512.7 168.2 64.1 0.0 
208.3 280.4 432.6 881.2 1842.5 2739.8 3332.6 3861.3 4430.1 5135.0 5920.1 6953.5 8411.5 10694.6 14075.3 17552.0 21261.1 24000.9 
25010.3 24137.1 22022.2 20051.5 17944.6 15541.3 10382.2 5079.0 2811.9 2114.9 1914.6 1866.6 1834.5 1385.9 672.9 504.7 168.2 64.1 0.0 
208.3 280.4 416.6 809.1 1698.3 2587.5 3324.6 3837.3 4438.1 5127.0 5920.1 6969.5 8275.3 10117.9 13250.1 17111.4 21237.1 24169.1 
25434.8 25026.3 23231.8 21477.4 19026.1 16334.4 11984.4 6264.6 3380.6 2331.2 1970.7 1866.6 1818.5 1650.3 688.9 488.7 200.3 80.1 0.0 
208.3 272.4 400.5 705.0 1490.0 2347.2 3204.4 3805.2 4382.0 5046.9 5880.1 6737.2 7818.7 9196.6 11575.9 15333.0 20067.5 24217.2 26003.6 
26187.9 25258.6 24153.1 22222.4 18569.4 14187.4 8379.5 4614.3 2859.9 2130.9 1882.6 1770.4 1634.2 688.9 440.6 224.3 104.1 0.0 
208.3 272.4 368.5 584.8 1185.6 2002.7 2883.9 3621.0 4181.7 4862.7 5559.6 6312.6 7266.0 8243.3 9541.1 11872.3 15949.8 21645.6 25891.5 
27373.5 27021.0 26235.9 26083.7 24842.0 20363.9 13210.1 6873.4 4045.5 2523.5 1802.5 1442.0 1289.8 793.1 400.5 280.4 152.2 0.0 
208.3 264.4 336.5 488.7 833.1 1546.1 2355.2 3156.3 3877.3 4454.1 5135.0 5864.0 6585.0 7474.2 8459.6 9781.4 11752.1 15365.0 21573.5 
26812.7 28903.6 28623.2 27661.9 28126.5 27493.7 24153.1 14860.4 6577.0 3084.2 1786.4 1161.6 889.2 672.9 376.5 312.4 216.3 0.0 
208.3 256.4 304.4 384.5 552.8 897.2 1554.1 2259.1 3060.2 3821.2 4494.2 5111.0 5840.0 6609.1 7394.1 8419.5 9797.4 11720.1 14531.9 
19226.3 25314.7 29632.6 30922.3 30313.5 29985.1 30033.1 27886.2 19482.7 8555.7 3268.5 1313.8 809.1 600.8 480.7 392.5 320.4 0.0 
208.3 240.3 272.4 312.4 384.5 496.7 713.0 1113.5 1722.4 2403.3 3108.3 3901.3 4670.4 5455.5 6224.5 7065.7 8123.1 9388.9 11071.2 13370.3 
16767.0 21076.9 26300.0 31082.6 32236.1 31619.3 30922.3 28543.1 22751.2 12417.0 5343.3 1770.4 841.2 640.9 520.7 448.6 0.0 
208.3 240.3 272.4 304.4 368.5 464.6 656.9 1017.4 1578.2 2219.0 2924.0 3677.0 4470.1 5263.2 6048.3 6881.4 7906.8 9124.5 10774.8 13146.0 
16246.2 20355.9 25506.9 30473.7 32268.2 31683.4 30794.2 28599.2 23832.6 13818.9 6072.3 2026.8 841.2 656.9 544.7 472.6 0.0 
208.3 232.3 248.3 264.4 280.4 312.4 352.5 432.6 544.7 745.0 1073.5 1506.1 2066.8 2651.6 3356.6 4109.6 4966.8 6088.3 7370.1 9004.3 11215.4 
13594.6 16815.0 20596.2 25635.1 28911.6 27501.7 23568.3 18040.7 12216.7 8091.1 4822.6 2659.6 1281.8 544.7 528.7 0.0 
208.3 216.3 224.3 224.3 224.3 224.3 224.3 224.3 224.3 240.3 256.4 288.4 328.4 392.5 464.6 584.8 753.0 1025.4 1434.0 2058.8 2948.0 3925.4 5022.9 5840.0 
6537.0 7898.8 9957.6 10902.9 9813.4 7722.6 5631.7 4005.5 2507.4 945.3 144.2 48.1 0.0 
208.3 216.3 216.3 208.3 208.3 200.3 192.3 184.3 184.3 184.3 184.3 184.3 192.3 200.3 216.3 232.3 272.4 344.5 480.7 697.0 1009.4 1257.7 1265.7 1025.4 
873.2 1129.5 1850.5 2731.7 2827.9 2114.9 1153.6 552.8 224.3 88.1 40.1 24.0 0.0 
208.3 208.3 200.3 192.3 184.3 184.3 168.2 160.2 152.2 152.2 152.2 144.2 144.2 136.2 136.2 136.2 144.2 160.2 208.3 312.4 416.6 424.6 264.4 168.2 120.2 104.1 
88.1 88.1 80.1 72.1 64.1 40.1 32.0 32.0 24.0 24.0 0.0 
208.3 200.3 184.3 168.2 160.2 160.2 144.2 136.2 120.2 104.1 96.1 88.1 80.1 72.1 56.1 48.1 40.1 32.0 32.0 32.0 24.0 16.0 16.0 8.0 8.0 8.0 16.0 16.0 8.0 16.0 16.0 16.0 16.0 
16.0 24.0 24.0 0.0 
208.3 184.3 168.2 152.2 144.2 128.2 112.2 88.1 72.1 64.1 48.1 40.1 24.0 24.0 16.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 8.0 16.0 16.0 
16.0 0.0 
208.3 176.2 152.2 136.2 128.2 104.1 88.1 64.1 48.1 32.0 24.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 16.0 16.0 
0.0 
208.3 168.2 144.2 128.2 112.2 88.1 64.1 48.1 32.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 8.0 
0.0 
208.3 168.2 144.2 120.2 104.1 80.1 56.1 40.1 24.0 16.0 8.0 0.0 0.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 
0.0 
208.3 168.2 144.2 120.2 96.1 80.1 48.1 32.0 24.0 8.0 0.0 0.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
0.0 
208.3 168.2 144.2 120.2 96.1 80.1 56.1 40.1 24.0 8.0 0.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
208.3 168.2 144.2 120.2 104.1 80.1 56.1 40.1 32.0 16.0 16.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 0.0 
0.0 
208.3 168.2 144.2 120.2 96.1 80.1 56.1 40.1 32.0 16.0 16.0 32.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
0.0 
